Schneider-Electric
 
MTN2302- web-product-data-sheet
MTN2302-0460
Socket-outlet, Merten System M, 2P + E, 16A, Schuko, screwless terminals, varnished, aluminium
Schneider Electric
Characteristics
Main
Aesthetic name M-Arc
M-Plan
M-Elegance
M-Smart
System M
M-Plan glass
M-Star
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information With label surface
Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Aluminium
Connections - terminals Screwless terminals
Surface treatment Varnished
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.1 cm
Package 2 Length 27.1 cm
Package 2 Weight 912.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.05 kg
Contractual warranty
Warranty 18 months