Schneider-Electric
 
MTN2302- web-product-data-sheet
MTN2302-6034
Socket-outlet, Merten System Design, 2P + E, 16A, Schuko, shutter, screwless terminals varnished, anthracite
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name System Design
Product or component type Socket-outlet
Complementary
Device presentation Mechanism with fixing frame and central plate
Device mounting Flush
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Socket number 1
Cover type With shutter
Rated current 16 A
Number of gangs 1 gang
Colour tint Anthracite
Fixing mode By screws and claws
Function available Labelling field
[Ue] rated operational voltage 250 V
Material PC (polycarbonate) matt
Connections - terminals Screwless terminals
Length 71 mm
Height 40 mm
Width 71 mm
Environment
Surface treatment Varnished
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.9 cm
Package 2 Width 17.9 cm
Package 2 Length 26.8 cm
Package 2 Weight 976.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.31 kg