Schneider-Electric
 
MTN2303- web-product-data-sheet
MTN2303-0306
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, Schuko, screwless terminals ruby red
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan
M-Smart
M-Elegance
M-Plan glass
System M
M-Star
M-Arc
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
With label surface
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Ruby red (RAL 3003)
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 93.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.070 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.560 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months