Schneider-Electric
 
MTN2303- web-product-data-sheet
MTN2303-0325
SCHUKO sock.-out. w. indic.lamp& label fld, shut.screwl. term.act.wht,glos.Sys.M
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan glass
M-Star
M-Elegance
M-Arc
System M
M-Smart
M-Plan
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information With label surface
Shuttered
Complementary
Local signalling With lighting
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Active white (RAL 9016)
Connections - terminals Screwless terminals
Surface treatment Antibacterial
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 94 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months