Schneider-Electric
 
MTN2303- web-product-data-sheet
MTN2303-0460
SCHUKO sock.-out. w. indicator lamp& label fld, shut., screwl. term.,alum.,Sys.M
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan
M-Star
M-Elegance
System M
M-Arc
M-Smart
M-Plan glass
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
With label surface
Complementary
Local signalling With lighting
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Aluminium
Connections - terminals Screwless terminals
Surface treatment Varnished
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 94 g
Contractual warranty
Warranty 18 months