Schneider-Electric
 
MTN2303- web-product-data-sheet
MTN2303-4146
SCHUKO sock.-out. w. indic.lamp& label fld, shut.screwl. term.ss.Art./Tran./Ant.
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information With label surface
Shuttered
Complementary
Local signalling With lighting
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Stainless steel
Connections - terminals Screwless terminals
Surface treatment Metallic
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 107 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months