Schneider-Electric
 
MTN230900 picture- web-product-data-sheet
MTN230900
Labelling strips, polar white, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Arc
M-Smart
M-Elegance
System M
M-Plan glass
M-Plan
M-Star
Product or component type Imprintable sheet
Colour White
Marking Without symbol
Technology type Inkjet and laser
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 22 cm
Package 1 Length 30 cm
Package 1 Weight 0.037 kg
Contractual warranty
Warranty 18 months