Schneider-Electric
 
MTN2314- web-product-data-sheet
MTN2314-0319
Socket-outlet, Merten System M, 2P + E, 16A, Schuko, screwless terminals, IP44, glossy, polar white
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan
M-Elegance
M-Star
M-Plan glass
M-Arc
System M
M-Smart
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information With hinged lid
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Polar white (RAL 9010)
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 7.600 cm
Package 1 Length 7.600 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.500 cm
Package 2 Width 30.800 cm
Package 2 Length 40.400 cm
Package 2 Weight 5.350 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months