Schneider-Electric
 
MTN2314- web-product-data-sheet
MTN2314-6035
Socket-outlet, Merten System Design, 2P + E, 16A, Schuko, hinged lid, shutter, screwless terminals, IP44, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame and central plate
Complementary
Device mounting Flush
Fixing mode By screws and claws
Device application Power supply
Socket number 1
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard CEE 7/3
Cover type Hinged lid
With shutter
Rated current 16 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Colour tint Lotus white
Material Thermoplastic
Surface finish Matt
Connections - terminals Screwless terminals
IP degree of protection IP44
Width 71 mm
Height 71 mm
Depth 45 mm
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.700 cm
Package 1 Length 7.700 cm
Package 1 Weight 110.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.200 cm
Package 2 Width 30.500 cm
Package 2 Length 40.200 cm
Package 2 Weight 5.864 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration