Schneider-Electric
 
MTN2330- web-product-data-sheet
MTN2330-0325
Central plate f. SCHUKO sock.-out. insert, shut., active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
System M
M-Plan glass
M-Smart
M-Star
M-Elegance
M-Arc
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Socket additional information Shuttered
Colour Active white (RAL 9016)
Complementary
Number of gangs 1 gang
Surface treatment Antibacterial
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.800 cm
Package 1 Length 8.100 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 18.300 cm
Package 2 Length 27.600 cm
Package 2 Weight 304.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 20.100 cm
Package 3 Width 30.400 cm
Package 3 Length 40.500 cm
Package 3 Weight 1.616 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months