Schneider-Electric
 
MTN2330- web-product-data-sheet
MTN2330-0414
Central plate for SCHUKO socket-outlet insert, shutter, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
M-Smart
M-Elegance
M-Star
M-Plan
System M
M-Plan glass
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Socket additional information Shuttered
Colour Anthracite (RAL 7024)
Complementary
Number of gangs 1 gang
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.000 cm
Package 1 Length 7.400 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.300 cm
Package 2 Width 18.200 cm
Package 2 Length 27.400 cm
Package 2 Weight 296.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 20.000 cm
Package 3 Width 30.300 cm
Package 3 Length 40.400 cm
Package 3 Weight 1.550 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months