Schneider-Electric
 
MTN2330- web-product-data-sheet
MTN2330-6034
Central plate for SCHUKO socket-outlet insert, shut., anthracite, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Central plate
Product destination Socket-outlet
Outlet poles configuration 2P
Socket additional information Shuttered
Colour Anthracite
Complementary
Range compatibility Merten System Design socket-outlet
Material PC (polycarbonate)
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 27 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 8.500 cm
Package 1 Length 9.100 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.800 cm
Package 2 Width 18.200 cm
Package 2 Length 28.100 cm
Package 2 Weight 358.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 19.900 cm
Package 3 Width 40.800 cm
Package 3 Length 41.000 cm
Package 3 Weight 1.780 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins