Schneider-Electric
 
MTN2330- web-product-data-sheet
MTN2330-6035
Central plate for SCHUKO socket-outlet insert, shut., lotus white, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Central plate
Product destination Socket-outlet
Outlet poles configuration 2P
Socket additional information Shuttered
Colour Lotus white
Complementary
Range compatibility Merten System Design socket-outlet
Material PC + ASA
Surface finish Glossy
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 27 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 8.900 cm
Package 1 Length 10.100 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.900 cm
Package 2 Width 18.400 cm
Package 2 Length 48.300 cm
Package 2 Weight 354.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 21.700 cm
Package 3 Width 3.700 cm
Package 3 Length 40.900 cm
Package 3 Weight 1.764 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins