Schneider-Electric
 
MTN2330- web-product-data-sheet
MTN2330-6051
Cen.pl. f. SCHUKO sock.-out. insert, shut., champagne metallic, System Design
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Device presentation Insert
Product destination Socket-outlet
Outlet poles configuration 2P
Socket additional information Shuttered
Complementary
Range compatibility Merten System Design socket-outlet
Material Metal
Fixing mode By screws and claws
Device mounting Flush
Length 71 mm
Height 27 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 36 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 12 cm
Package 2 Weight 211 g
Unit Type of Package 3 CAR
Number of Units in Package 3 45
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.3 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins