Schneider-Electric
 
MTN2331- web-product-data-sheet
MTN2331-0325
Central plate for SCHUKO socket-outlet insert, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Star
M-Plan glass
M-Elegance
M-Arc
System M
M-Plan
M-Smart
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Colour Active white (RAL 9016)
Complementary
Number of gangs 1 gang
Surface treatment Antibacterial
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.800 cm
Package 2 Width 18.200 cm
Package 2 Length 27.600 cm
Package 2 Weight 282.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 19.800 cm
Package 3 Width 30.900 cm
Package 3 Length 40.600 cm
Package 3 Weight 1.526 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months