Schneider-Electric
 
MTN2331- web-product-data-sheet
MTN2331-0460
Central plate for SCHUKO socket-outlet insert, aluminium, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Smart
M-Plan glass
M-Arc
M-Star
M-Plan
M-Elegance
Product or component type Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Colour Aluminium
Complementary
Number of gangs 1 gang
Surface treatment Varnished
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.1 cm
Package 2 Length 27.1 cm
Package 2 Weight 323.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months