Schneider-Electric
MTN2331- web-product-data-sheet
MTN2331-4060
Central plate for SCHUKO socket-outlet insert, aluminium, Artec/Trancent/Antique
Schneider Electric
TODAY
NOV 05, 2024
End of Commercialization
JAN 18, 2021
Main
Range Merten
Aesthetic name Trancent
Artec
Product or component type Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Complementary
Number of gangs 1 gang
Surface treatment Varnished
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 25 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months