Schneider-Electric
MTN2331- web-product-data-sheet
MTN2331-4146
Cen.pl. f. SCHUKO sock.-out. insert, stainless steel, Artec/Trancent/Antique
Schneider Electric
TODAY
NOV 05, 2024
End of Commercialization
JAN 18, 2021
Main
Range Merten
Aesthetic name Artec
Product or component type Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Complementary
Number of gangs 1 gang
Surface treatment Metallic
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.65 cm
Package 1 Length 6.65 cm
Package 1 Weight 35 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months