Schneider-Electric
 
MTN2333- web-product-data-sheet
MTN2333-0319
Cen.pl.w. label fld& indic.lamp mod. f. SCHUKO sock.-out.shut.pol.wht.glos.Sys.M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
M-Star
M-Smart
M-Plan
M-Plan glass
System M
M-Elegance
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P
Outlet standard deviation CEE 7 standard
Socket additional information Shuttered
Complementary
Number of gangs 1 gang
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 32 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months