Schneider-Electric
 
MTN2333- web-product-data-sheet
MTN2333-0325
Cen.pl.w. label fld& indic.lamp mod. f. SCHUKO sock.-out.shut.act.wht,glos.Sys.M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
System M
M-Plan
M-Plan glass
M-Smart
M-Elegance
M-Star
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P
Outlet standard deviation CEE 7 standard
Socket additional information Shuttered
Complementary
Number of gangs 1 gang
Surface treatment Antibacterial
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 32 g
Contractual warranty
Warranty 18 months