Schneider-Electric
 
MTN2334- web-product-data-sheet
MTN2334-0414
Cen.pl. w. light outl.& LED light. mod.f. SCHUKO sock.-out., shut., anthr.,Sys.M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance
System M
M-Star
M-Plan
M-Arc
M-Plan glass
M-Smart
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P
Outlet standard deviation CEE 7 standard
Socket additional information Shuttered
Complementary
Number of gangs 1 gang
Surface treatment Antibacterial
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 4.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.63 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months