Schneider-Electric
MTN2340- web-product-data-sheet
MTN2340-4060
Cen.pl. w. hng.lid f. SCHUKO sock.-out. insrt, aluminium, Artec/Trancent/Antique
Schneider Electric
TODAY
NOV 05, 2024
End of Commercialization
MAR 13, 2020
Main
Range Merten
Aesthetic name Trancent
Artec
Product or component type Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Socket additional information Shuttered
With hinged lid
Complementary
Number of gangs 1 gang
Surface treatment Varnished
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 38 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months