Schneider-Electric
 
MTN2341- web-product-data-sheet
MTN2341-0319
Cen.pl. w. hng.lid f. SCHUKO sock.-out. insert, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Elegance
M-Arc
M-Star
M-Smart
M-Plan glass
M-Plan
Product or component type Central plate
Device presentation Central plate
Outlet poles configuration 2P + E
Outlet standard deviation German
Socket additional information With hinged lid
Complementary
Number of gangs 1 gang
Fixing mode Plug-in
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.1 cm
Package 2 Length 27.1 cm
Package 2 Weight 393.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.98 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months