Schneider-Electric
 
MTN2366- web-product-data-sheet
MTN2366-6051
USB charger + socket-outlet, Merten System Design, 2P + E, 16A, shutter, screwless terminals, metallic, champagne
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type USB charger + socket-outlet
Complementary
Device presentation Mechanism with fixing frame and cover plate
Device mounting Flush
Socket number 1
Outlet poles configuration 2P + E
Outlet standard Schuko
Cover type With shutter
Rated current 16 A
Type of USB power supply USB type A + A
Integrated connection type 1 socket-outlet 250 V AC, maximum load current: 16 A
2 USB port 5 V DC, maximum load current: 2.4 A
Input power 12 W
Mounting support CEE60 installation box
Ground lug position Straight 0° position
Fixing mode By screws and claws
Colour tint Champagne
Surface finish Metallic
Surface treatment Painted
Type of packing Box
Ambient air temperature for storage -20…60 °C
Protection type Against short-circuits
Automatic overload protection
Thermal protection
Battery charge protection
Automatic restart after ground fault or main power loss
1 external fuse
Ambient air temperature for operation -5…35 °C
Service life in cycles 30000 cycles
Connections - terminals Screwless terminals
Number of terminals 3
Number of cables 2
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for stranded cable(s)
Material Thermoplastic
PC (polycarbonate): casing
Wire stripping length 11 mm
Height 71 mm
Width 71 mm
Depth 44 mm
Embedding depth 32 mm
Net weight 0.092 kg
Standards IEC 60884-1
EN/IEC 60950
DIN VDE 0620-1
NEN-EN 50198-2
Product certifications SEMKO
FIMKO
CB
KEMA-KEUR
NEMKO
VDE
IK degree of protection IK04
IP degree of protection IP20
Environment
Environmental characteristic Indoor use
Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 32.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.12 kg
Offer Sustainability
SCIP Number 04d87833-364e-451c-9ea7-be0e9767cf3a
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations