Schneider-Electric
 
MTN2370- web-product-data-sheet
MTN2370-0325
SCHUKO socket-outlet 45°, shutter, screwl. term., active white, glossy, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Arc
M-Star
M-Elegance
M-Plan glass
System M
M-Smart
M-Plan
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Ground lug position 45° adjustable ground lug
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Active white (RAL 9016)
Connections - terminals Screwless terminals
Surface treatment Antibacterial
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 85 g
Contractual warranty
Warranty 18 months