Schneider-Electric
 
MTN2370- web-product-data-sheet
MTN2370-0414
SCHUKO socket-outlet 45°, shutter, screwless terminals, anthracite, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Star
System M
M-Plan glass
M-Smart
M-Plan
M-Elegance
M-Arc
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Ground lug position 45° adjustable ground lug
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Anthracite (RAL 7024)
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 84 g
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months