Schneider-Electric
 
MTN2400- web-product-data-sheet
MTN2400-0414
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, German,anthracite
Schneider Electric
Characteristics
Main
Aesthetic name System M
M-Star
M-Plan
M-Arc
M-Smart
M-Elegance
M-Plan glass
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Anthracite (RAL 7024)
Connections - terminals Screw terminal
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.700 cm
Package 1 Length 7.700 cm
Package 1 Weight 90.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.800 cm
Package 2 Width 30.900 cm
Package 2 Length 40.300 cm
Package 2 Weight 4.946 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months