Schneider-Electric
 
MTN2401- web-product-data-sheet
MTN2401-0325
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, Schuko, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan
M-Arc
M-Elegance
M-Star
M-Smart
System M
M-Plan glass
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Active white (RAL 9016)
Connections - terminals Screw terminal
Surface treatment Antibacterial
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 9.000 cm
Package 1 Length 9.300 cm
Package 1 Weight 78.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.700 cm
Package 2 Width 18.400 cm
Package 2 Length 27.900 cm
Package 2 Weight 914.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.900 cm
Package 3 Width 34.800 cm
Package 3 Length 52.400 cm
Package 3 Weight 5938.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months