This Application will be decommissioned as of January 7th 2025

MTN2414-0319 |
Schneider-Electric
 
MTN2414- web-product-data-sheet
MTN2414-0319
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, Schuko, hinged lid, IP44, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product name System M
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame and cover plate
Complementary
Device mounting Flush
Fixing mode By screws and claws
Device application Power supply
Socket number 1
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard CEE 7/3
Cover type With shutter
Hinged lid
Rated current 16 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Marking IP44
Colour tint Polar white (RAL 9010)
Material Thermoplastic
Surface finish Glossy
Connections - terminals Screw terminal
IP degree of protection IP44
Width 71 mm
Height 71 mm
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 102.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.700 cm
Package 2 Width 30.500 cm
Package 2 Length 40.200 cm
Package 2 Weight 5.516 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months