Schneider-Electric
 
MTN2420- web-product-data-sheet
MTN2420-1419
2 Socket-outlet, Merten System M, complete product, 2P + E, 16A, Schuko, screwless terminals polar white
Schneider Electric
Characteristics
Main
Aesthetic name M-Smart
Device presentation Complete product
Outlet standard description Side earth
Outlet standard deviation Schuko
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Polar white (RAL 9010)
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.400 cm
Package 1 Width 10.900 cm
Package 1 Length 12.900 cm
Package 1 Weight 108.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.400 cm
Package 2 Width 17.900 cm
Package 2 Length 38.100 cm
Package 2 Weight 622.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 30
Package 3 Height 30.500 cm
Package 3 Width 34.500 cm
Package 3 Length 40.400 cm
Package 3 Weight 4.272 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations