Schneider-Electric
 
MTN2420- web-product-data-sheet
MTN2420-6535
2 Socket-outlet, Merten System Design, complete product, 2P + E, 16A, Schuko, screwless terminals lotus white
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name D-Life
Device presentation Mechanism with fixing frame and central plate
Outlet standard description Side earth
Outlet standard deviation Schuko
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Lotus white
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 8 cm
Package 1 Length 10.8 cm
Package 1 Weight 109 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.7 cm
Package 2 Width 17.4 cm
Package 2 Length 37.3 cm
Package 2 Weight 630 g
Unit Type of Package 3 CAR
Number of Units in Package 3 30
Package 3 Height 32.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.25 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations