Schneider-Electric
 
MTN290444 picture- web-product-data-sheet
MTN290444
Potential equalisation socket-outlet insert, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
M-Elegance
System M
M-Arc
M-Plan glass
M-Star
M-Smart
Product or component type Socket
Device presentation Mechanism with fixing frame and central plate
Colour White (RAL 1013)
Material Polycarbonate
Complementary
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.7 cm
Package 2 Width 16.2 cm
Package 2 Length 27.0 cm
Package 2 Weight 833.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.57 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months