Schneider-Electric
 
MTN291160 picture- web-product-data-sheet
MTN291160
Central plate for RJ 11/RJ 45 insert, 1-gang, aluminium, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Smart
System M
M-Plan glass
M-Arc
M-Elegance
M-Star
M-Plan
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination Insert
Wiring device mounting Flush
Fixing mode By screws
Material Polycarbonate brilliant
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 23 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7 cm
Package 2 Length 8.2 cm
Package 2 Weight 132 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.37 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months