Schneider-Electric
 
MTN291260 picture- web-product-data-sheet
MTN291260
Central plate for RJ 11/RJ 45 insert, 2-gang, aluminium, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan
M-Smart
System M
M-Star
M-Plan glass
M-Arc
M-Elegance
Product or component type Central plate
Device presentation Central plate
Colour Aluminium
Complementary
Product destination Insert
Wiring device mounting Flush
Fixing mode By screws
Material Polycarbonate glossy
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 9.900 cm
Package 1 Length 7.900 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.200 cm
Package 2 Width 7.000 cm
Package 2 Length 8.200 cm
Package 2 Weight 130.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 150
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.320 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months