Schneider-Electric
 
MTN294160 picture- web-product-data-sheet
MTN294160
Cen.pl. f. antenna sock.-out.s 2/3 holes, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Trancent
Product or component type Central plate
Product destination TV/SAT socket
Device presentation Central plate
Complementary
Device mounting Flush
Fixing mode By screws
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 6.8 cm
Package 1 Length 6.6 cm
Package 1 Weight 14 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months