Schneider-Electric
 
MTN296025 picture- web-product-data-sheet
MTN296025
Central plate, Merten System M, with square opening, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TAE telephone socket
Colour tint Active white (RAL 9010)
(RAL 9010)
Complementary
Fixing mode By screws
Socket number 1
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 5.7 cm
Package 1 Length 5.6 cm
Package 1 Weight 9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 8 cm
Package 2 Weight 66 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 19 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.385 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months