Schneider-Electric
 
MTN296044 picture- web-product-data-sheet
MTN296044
Central plate with square opening, white, glossy, System M
Schneider Electric
Characteristics
Main
Aesthetic name System M
M-Elegance
M-Plan
M-Star
M-Smart
M-Plan glass
M-Arc
Product or component type Central plate
Device presentation Central plate
Colour White (RAL 1013)
Complementary
Product destination TAE telephone socket
Wiring device mounting Flush
Fixing mode By screws
Material Polycarbonate glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 5.7 cm
Package 1 Length 5.6 cm
Package 1 Weight 9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.1 cm
Package 2 Width 7.3 cm
Package 2 Length 8.3 cm
Package 2 Weight 660 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.39 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months