Schneider-Electric
 
MTN296144 picture- web-product-data-sheet
MTN296144
Central plate for RJ45 insert, 2-gang, white, glossy, System M
Schneider Electric
Characteristics
Main
Aesthetic name System M
M-Arc
M-Smart
M-Plan glass
M-Star
M-Elegance
M-Plan
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination RJ11 or RJ45 connector
Wiring device mounting Flush
Fixing mode By screws
Material Polycarbonate brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 20.1 cm
Package 2 Weight 159.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.31 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months