Schneider-Electric
 
MTN296219 picture- web-product-data-sheet
MTN296219
Central plate for RJ45 insert, 1-gang, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Aesthetic name M-Smart
System M
M-Plan
M-Plan glass
M-Elegance
M-Star
M-Arc
Product or component type Central plate
Device presentation Central plate
Colour Polar white (RAL 9010)
Complementary
Product destination RJ11 or RJ45 connector
Wiring device mounting Flush
Fixing mode By screws
Material Polycarbonate glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 5.700 cm
Package 1 Length 6.300 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 7.900 cm
Package 2 Length 22.200 cm
Package 2 Weight 166.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.700 cm
Package 3 Width 30.800 cm
Package 3 Length 40.200 cm
Package 3 Weight 2.382 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months