Schneider-Electric
 
MTN296719 picture- web-product-data-sheet
MTN296719
Central plate, Merten System M, for antenna sock.-out.s 2/3 holes, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/SAT socket
Colour tint Polar white (RAL 9010)
(RAL 9010)
Complementary
Fixing mode By screws
Socket number 2
Material Thermoplastic
Surface finish Glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 5.500 cm
Package 1 Length 5.600 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.700 cm
Package 2 Width 7.500 cm
Package 2 Length 7.600 cm
Package 2 Weight 80.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 250
Package 3 Height 19.800 cm
Package 3 Width 30.500 cm
Package 3 Length 40.200 cm
Package 3 Weight 4.386 kg
Offer Sustainability
Sustainable offer status Green Premium product
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Minimum percentage of recycled plastic content 0
Contractual warranty
Warranty 18 months