Schneider-Electric
 
MTN296744 picture- web-product-data-sheet
MTN296744
Central plate for antenna socket-outlets 2/3 holes, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
M-Star
System M
M-Elegance
M-Plan
M-Plan glass
M-Smart
Product or component type Central plate
Product destination TV/SAT socket
Device presentation Central plate
Colour White (RAL 1013)
Material Polycarbonate
Complementary
Device mounting Flush
Fixing mode By screws
Surface finish Brilliant
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 5.7 cm
Package 1 Length 5.6 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8 cm
Package 2 Width 8 cm
Package 2 Length 8 cm
Package 2 Weight 80 g
Unit Type of Package 3 CAR
Number of Units in Package 3 250
Package 3 Height 19 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.405 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months