Schneider-Electric
 
MTN296825 picture- web-product-data-sheet
MTN296825
Cable outlet, active white, Merten System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan glass
M-Smart
M-Arc
M-Star
M-Plan
M-Elegance
System M
Product or component type Cable outlet
Device mounting Flush
Device presentation Cover plate with fixing frame
Complementary
Fixing mode By screws and clamp
Colour tint Active white (RAL 9010)
Surface treatment Antibacterial
Surface finish Glossy
Material Thermoplastic
Height 71 mm
Width 71 mm
IP degree of protection IP20
Main colour tint Active white
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.100 cm
Package 1 Length 7.100 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.500 cm
Package 2 Width 8.900 cm
Package 2 Length 12.300 cm
Package 2 Weight 234.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 19.700 cm
Package 3 Width 30.300 cm
Package 3 Length 40.200 cm
Package 3 Weight 4.598 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months