Schneider-Electric
 
MTN296844 picture- web-product-data-sheet
MTN296844
Cable outlet for telephone, white, glossy, Merten System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Star
M-Plan glass
System M
M-Arc
M-Plan
M-Smart
M-Elegance
Product or component type Cable outlet
Device presentation Carrying frame with central plate
Additional information With strain relief
With ring support
Colour tint White
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Material Polycarbonate brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.6 cm
Package 2 Width 8.4 cm
Package 2 Length 12.3 cm
Package 2 Weight 234.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.55 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months