Schneider-Electric
 
MTN297843 picture- web-product-data-sheet
MTN297843
Central plate with square opening, antique brass, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Antique
Product or component type Central plate
Device presentation Central plate
Wiring device additional information Imprintable label with indication plate
Complementary
Product destination TAE telephone socket
Wiring device mounting Flush
Fixing mode By screws
Material Brass matt
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.96 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months