Schneider-Electric
 
MTN297846 picture- web-product-data-sheet
MTN297846
Central plate with square opening, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Product or component type Central plate
Device presentation Central plate
Wiring device additional information Imprintable label with indication plate
Complementary
Product destination TAE telephone socket
Wiring device mounting Flush
Fixing mode By screws
Material Stainless steel brilliant
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 37 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months