|
|
|
MTN298060
Central plate for RJ45 insert, 2-gang, aluminium, System M
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Aesthetic name
|
M-Plan
System M
M-Arc
M-Elegance
M-Plan glass
M-Star
M-Smart
|
Product or component type
|
Central plate
|
Device presentation
|
Central plate
|
Complementary
Product destination
|
RJ11 or RJ45 connector
|
Wiring device mounting
|
Flush
|
Fixing mode
|
By screws
|
Material
|
Polycarbonate brilliant
|
Surface treatment
|
Varnished
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.7 cm
|
Package 1 Width
|
5.6 cm
|
Package 1 Length
|
5.6 cm
|
Package 1 Weight
|
11.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.2 cm
|
Package 2 Width
|
7.2 cm
|
Package 2 Length
|
20.1 cm
|
Package 2 Weight
|
151.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
2.21 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|