Schneider-Electric
 
MTN299202 picture- web-product-data-sheet
MTN299202
R-TV/SAT socket, Merten inserts, mechanism with fixing frame
Schneider Electric
Characteristics
Main
Range Merten
Product name Merten insert
Product or component type R-TV/SAT socket
Device application Media device support
Device presentation Mechanism with fixing frame
Complementary
Socket number 2
TV socket type Terminal
Transmission frequency 87.5…2400 kHz
Device mounting Flush
Fixing mode By screws and claws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 19.800 cm
Package 2 Width 30.500 cm
Package 2 Length 40.500 cm
Package 2 Weight 6.114 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Minimum percentage of recycled plastic content 0
Contractual warranty
Warranty 18 months