Schneider-Electric
 
MTN299205 picture- web-product-data-sheet
MTN299205
TV/FM socket, Merten inserts, mechanism with fixing frame
Schneider Electric
Characteristics
Main
Range Merten
Product name Merten insert
Product or component type TV/FM socket
Device application Media device support
Device presentation Mechanism with fixing frame
Complementary
Socket number 2
Transmission frequency 87.5…2400 kHz
Device mounting Flush
Fixing mode By screws and claws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 19.800 cm
Package 2 Width 30.900 cm
Package 2 Length 40.500 cm
Package 2 Weight 5.998 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months