Schneider-Electric
 
MTN299260 picture- web-product-data-sheet
MTN299260
Cover plate, Merten System M, for R/TV+SAT socket, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination TV/SAT socket
Colour tint Aluminium
Complementary
Fixing mode By screws
Socket number 2
Marking With imprint
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 9 cm
Package 1 Length 12 cm
Package 1 Weight 14 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.3 cm
Package 2 Width 7.5 cm
Package 2 Length 7.5 cm
Package 2 Weight 83 g
Unit Type of Package 3 CAR
Number of Units in Package 3 250
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.15 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Minimum percentage of recycled plastic content 0
Contractual warranty
Warranty 18 months