Schneider-Electric
 
MTN299346 picture- web-product-data-sheet
MTN299346
Cable outlet, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Product or component type Cable outlet
Device presentation Carrying frame with central plate
Additional information With ring support
With strain relief
Colour tint Stainless steel
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Material Stainless steel brilliant
Environment
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 65 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months